Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
Square Type Single Nut nominal diameter 10mm
Bill of material
KS1001B-31R31C1-0
TYPE
Model No.
KS1001B
L
Shaft length
mm
Enter value for L
Shaft length
mm
cm
inch
ft
TL
Screw thread length
31.0 mm
SF
Fixed side shaft end shape
SS
Supported side shaft end shape
SN
Position of nut
mm
Enter value for SN
Position of nut
mm
cm
inch
ft
TD
Thread direction
AG
Accuracy grade
AC
Axial play
CNSORDERNO
Order number
KS1001B-31R31C1-0
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031